Controllers
Product Selector
1. Select your options in the
order of their importance
to you, then click
Search
.
2. You will get a "best match" based on the
order of your selections
.
Having trouble finding the product to meet your needs?
Contact us!
Number of Matching Items:
9
SELECT ITEMS TO COMPARE
BROWSE CATALOG
What You Can Select Next:
Input Signal Type
-- No Preference --
Thermocouple, RTD, 4 mA to 20 mA, mV
Thermocouple, RTD, 4 mA to 20 mA, mV, Carbon Potential, RH
Thermocouple, RTD, 4 mA to 20 mA, mV, Carbon, Oxygen, Slidewire
Loops of Control
1
1 or 2
2
No Preference
Control Output
-- No Preference --
Current Proportioning, Time Proportioning, Heat/Cool Duplex, On/Off, Three-Position Step
Current Proportioning, Time Proportioning, Heat/Cool Duplex, On/Off, Three-Position Step, Position Proportioning
Current Proportioning, Time Proportioning, Heat/Cool Duplex, On/Off, Three-Position Step, Position Proportioning, Dual-Loop Internal Cascade
Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning
Time Proportioning
Digital Inputs
0
1
2
4
No Preference
Digital Outputs
0
0 to 4 (Relays)
0 to 5 (Relays)
No Preference
Auxiliary Outputs
0
1
2
Up to 2
No Preference
Alarms
1
2
3
4
No Preference
Autotune
Accutune III
No
Yes
No Preference
Accuracy
0.1 %
0.2 %
0.25 %
0.5 %
No Preference
Communications
No
Yes
No Preference
Size
-- No Preference --
1/16 DIN
1/32 DIN
1/8 DIN
1/4 DIN
3/16 DIN
Front Face Format (mm)
-- No Preference --
48 x 48
48 x 96
49 x 25
72 x 72
96 x 96
Prompts
Code
Multilanguage
No Preference
Limit Control
No
Yes
Yes (for Model DC120L only)
No Preference
Math Functions
No
Yes
No Preference
Setpoint Program
0
1
2
No Preference
Transmitter Power
No
Yes
No Preference
Approval
CE, CSA, UL
CE, CSA, UL, FM
Ce, UL Pending
CE, UL, cUL
CE, UL, cUL (also FM for Model DC120L only)
No Preference
Supply Voltage
115/230 Vac; 24/48 Vac; 24/230 Vac; 50/60 Hz
90 Vac to 250 Vac; 50/60 Hz; 24 Vac/dc
Universal
No Preference
Series Name
DC1000
UDC100
UDC1200
UDC1700
UDC2500
UDC3200
UDC3300
UDC3500
UDC700
No Preference
Top of Page