Datasheet -- SS466A



Representative photograph, actual product appearance may vary.

Due to regional agency approval requirements, some products may not be available in your area. Please contact your regional Honeywell office regarding your product of choice.
 
SS466A
SS400 Series Latching Hall-Effect Digital Position Sensor; radial lead IC package
Features
  • Digital current sinking output
  • Quad-Hall design virtually eliminates mechanical stress effects
  • Temperature compensated magnetics
  • Operate/release points can be customized
  • High output current capability
  • Operate/release points symmetrical around zero gauss (bipolar/latch)
  • Package material: Plaskon 3300H
  • Surface mount version available: SS400-S (with cut and formed leads)
Description
SS400 Series position sensors have a thermally balanced integrated circuit over full temperature range. The negative compensation slope is optimized to match the negative temperature coefficient of lower cost magnets. Bipolar,latching and unipolar magnetics are available.

Band gap regulation provides extremely stable operation over 3.8 Vdc to 30 Vdc supply voltage range.

NOTE: Interruption of power to a latching device may cause the output to change state when power is restored. If a magnetic field of sufficient strength is present, the sensor output will be in the condition dictated by the magnetic field.


SS466A
SS400 Series Latching Hall-Effect Digital Position Sensor; radial lead IC package
Product Specifications
  Product Type   Hall-Effect Digital Position Sensor
  Package Quantity/Type   Available in 1,000/Bag
  Package Style   Radial Lead IC
  Supply Voltage   3.8 Vdc to 30.0 Vdc
  Output Type   Sink
  Magnetic Actuation Type   Bipolar Latch
  Operating Temperature Range   -40 °C to 150 °C [-40 °F to 302 °F]
  Output Voltage   0.4 Vdc max.
  Switching Time Rise (10 % to 90 %)   0.05 µs typ., 1.5 µs max.
  Switching Time Fall (90 % to 10 %)   0.15 µs typ., 1.5 µs max.
  Availability   Global
  Supply Current (max. @ 25 °C)   7.5 mA typ.
  Output Current (max.)   20 mA
  Operate Point @ 25 °C   14.0 mT [140 G] typ.
  Release Point @ 25 °C   -14.0 mT [-140 G] typ.
  Leakage Current max.   10 µA
  Differential   28.0 mT [280 G] typ.
  Series Name   SS400 Series


SS466A
SS400 Series Latching Hall-Effect Digital Position Sensor; radial lead IC package
[Dimensions]


SS466A
SS400 Series Latching Hall-Effect Digital Position Sensor; radial lead IC package
[Operate and Release Point]


SS466A
SS400 Series Latching Hall-Effect Digital Position Sensor; radial lead IC package
[Tape and Reel Dimensions]



SS466A
SS400 Series Latching Hall-Effect Digital Position Sensor; radial lead IC package

PERSONAL INJURY
DO NOT USE these products as safety or emergency stop devices, or in any other application where failure of the product could result in personal injury.

Failure to comply with these instructions could result in death or serious injury.

 

MISUSE OF DOCUMENTATION
  • The information presented in this product sheet (or catalog) is for reference only. DO NOT USE this document as product installation information.
  • Complete installation, operation and maintenance information is provided in the instructions supplied with each product.
Failure to comply with these instructions could result in death or serious injury.

© Copyright Honeywell Inc.1998-2004 All rights reserved.