|
|||
|
|||
| Recorders & Data Acquisition Comparison Table | |||
| Representative photograph(s), actual product appearance may vary. | |||
| Features |
DPR100A Pen |
DPR100B Multipoint |
DPR100C Pen |
DPR100D Multipoint |
DPR180 Multipoint |
DPR250 Multipoint |
DR4300 Basic |
DR4300 Enhanced |
DR4500 Classic |
DR4500 HTST Model |
DR4500 Truline |
DR4500 W Model |
eZtrend QXe |
Minitrend QX |
Multitrend SX |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Recorder Type | Strip Chart | Strip Chart | Strip Chart | Strip Chart | Strip Chart | Strip Chart | Circular | Circular | Circular | Circular | Circular | Circular | Paperless | Paperless | Paperless |
| Chart Size / Screen Size | 100 mm [4.0 in] | 100 mm [4.0 in] | 100 mm [4.0 in] | 100 mm [4.0 in] | 180 mm [7.1 in] | 254 mm [10.0 in] | 254 mm [10.0 in] | 254 mm [10.0 in] | 305 mm [12.0 in] | 305 mm [12.0 in] | 305 mm [12.0 in] | 305 mm [12.0 in] | 127 mm [5.0 in] | 140 mm [5.5 in] | 307 mm [12.1 in] |
| Number of Inputs | Up to 3 | 3 or 6 | Up to 3 | 3 or 6 | Up to 24 | Up to 64 | Up to 2 | Up to 2 | Up to 2 | Up to 4 | Up to 4 | Up to 4 | Up to 12 | Up to 16 | Up to 48 |
| Input Signal Type | Thermocouple, RTD, 4 mA to 20 mA, mV, V | Thermocouple, RTD, 4 mA to 20 mA, mV, V | Thermocouple, RTD, 4 mA to 20 mA, mV, V, Custom Curve | Thermocouple, RTD, 4 mA to 20 mA, mV, V, Custom Curve | Thermocouple, RTD, 4 mA to 20 mA, mV, V, Custom Curve | Thermocouple, RTD, 4 mA to 20 mA, mV, V, Custom Curve | Thermocouple, RTD, 4 mA to 20 mA, mV, V | Thermocouple, RTD, 4 mA to 20 mA, mV, V | Thermocouple, RTD, 4 mA to 20 mA, mV, V, Radimatic | Thermocouple, RTD, 4 mA to 20 mA, mV, V, | Thermocouple, RTD, 4 mA to 20 mA, mV, V, Radimatic | Thermocouple, RTD, 4 mA to 20 mA, mV, V, Radimatic | Thermocouple, RTD, 0 mA to 20 mA/4 mA to 20 mA, mV, V, ohms | Thermocouple, RTD, 0 mA to 20 mA/4 mA to 20 mA, mV, V, ohms | Thermocouple, RTD, 0 mA to 20 mA/4 mA to 20 mA, mV, V, ohms |
| Scan Rate | 330 ms minimum | 5 sec | 160ms to330 ms | 330ms/640 ms | 1 sec for 20 Inputs | 1 sec for 20 Inputs | 330 ms | 330 ms | 330 ms/2 Inputs | 330 ms/2 Inputs | 330 ms/2 Inputs | 330 ms/2 Inputs | 100 ms, 200 ms, 500 ms | 20 ms, 100 ms, 200 ms, 500 ms | 20 ms, 100 ms, 200 ms, 500 ms |
| Chart Speed/Display rate | 10 mm/hr to 6000 mm/hr [0.4 in/hr to 240 in/hr] | 10 mm/hr to 1500 mm/hr [0.4 in/hr to 60 in/hr] | 1 mm/hr to 6000 mm/hr [0.04 in/hr to 240 in/hr] | 1 mm/hr to 1500 mm/hr [0.04 in/hr to 60 in/hr] | 1 mm/hr to 5000 mm/hr [0.04 in/hr to 200 in/hr] | 1 mm/hr to 5000 mm/hr [0.04 in/hr to 200 in/hr] | 24 hrs., 7 Days | 1 hr/rev. to 744 hr/rev. | 1 hr/rev. to 744 hr/rev. | 6 hr/rev. to 744 hr/rev. | 6 hr/rev. to 744 hr/rev. | 6 hr/rev. to 744 hr/rev. | 1 mm/hr to 6000 mm/hr [0.04 in/hr to 240 in/hr] | 1 mm/hr to 6000 mm/hr [0.04 in/hr to 240 in/hr] | 1 mm/hr to 6000 mm/hr [0.04 in/hr to 240 in/hr] |
| Accuracy | 0.25% typical | 0.25% typical | 0.10% typical | 0.10% typical | 0.05% typical | 0.05% typical | 0.0035 | 0.10% typical | 0.10% typical | 0.10% typical | 0.10% typical | 0.10% typical | 0.1% Typical - T/C | 0.1% Typical - T/C | 0.1% Typical - T/C |
| Display | Scales | Scales | VFD | VFD | VFD | VFD | None | VFD | VFD | VFD | VFD | VFD | Color Active Matrix LCD | Color Active Matrix LCD | Color Active Matrix LCD |
| Control Output | - | - | - | - | - | - | - | Current Proportioning, Time Proportioning, Heat/Cool Duplex | Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning | Current Proportioning with Divert Control Output | Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning | Pulse Output | - | - | - |
| Loops of Control | - | - | - | - | - | - | - | Up to 2 | Up to 2 | Up to 2 | Up to 2 | Up to 2 | - | - | - |
| Alarms | Up to 6 | Up to 6 | Up to 12 | Up to 12 | Up to 36 | Up to 48 | None | 2 per pen | Up to 6 | None | Up to 6 | Up to 6 | Up to 8 (optional) | Up to 16 (optional) | Up to 48 (optional) |
| Digital Inputs | 2 | 2 | 4 | 4 | 36 | 48 | 0 | 2 per pen | 2 | 2 | 2 | 2 | Up to 8 (optional) | Up to 16 (optional) | Up to 48 (optional) |
| Auxiliary Output | None | None | 2 | 2 | 8 | 8 | None | 1 per pen | Up to 3 | 1 | Up to 3 | Up to 3 | None | Up to 4 | Up to 8 |
| Transmitter Power | Yes | Yes | Yes | Yes | No | No | Yes | Yes | Yes | Yes | Yes | Yes | Yes (optional) | Yes (optional) | Yes (optional) |
| Totalizer(s) | No | No | Yes | Yes | Yes | Yes | None | 1 per pen | 1 per pen | None | 1 or 2 | Up to 4 | Yes (optional) | Yes (optional) | Yes (optional) |
| Math Functions | No | No | Yes | Yes | Yes | Yes | No | No | No | No | Yes | Yes | Yes (optional) | Yes plus math scripts | Yes plus math scripts |
| Communications | No | No | RS422/485 ASCII/Modbus | RS422/485 ASCII/Modbus | RS-485 ASCII/Modbus; Ethernet Modbus | RS/485 ASCII/Modbus;Ethernet Modbus | No | RS-485 Modbus | RS-485 Modbus | No | RS-485 Modbus | RS-485 Modbus | Ethernet/RS485 (optional) | Ethernet/RS485 | Ethernet/RS485 |
| Data Storage | No | No | No | No | Yes | Yes | No | No | No | No | No | No | USB Key | Compact Flash/USB Key | Compact Flash/USB Key |
| Chart Type | Preprinted gridlines/Recorder generated documentation | Preprinted gridlines/Recorder generated documentation | Preprinted gridlines/Recorder generated documentation | Preprinted gridlines/Recorder generated documentation | Preprinted gridlines/Recorder generated documentation | Preprinted gridlines/Recorder generated documentation | Pre-formatted Charts | Pre-formatted Charts | Preprinted gridlines | Thermal - Self Generated | Thermal - Self Generated | Thermal - Self Generated | Electronic media | Electronic media | Electronic media |
| Chart Documentation and Messages | Yes | Yes | Yes | Yes | Yes | Yes | No | No | No | Yes | Yes | Yes | Yes | Yes | Yes |
| Setpoint Program | - | - | - | - | - | - | - | Yes | SP Ramp | - | Yes | - | - | - | - |
| Profiles / Segments | - | - | - | - | - | - | - | 4/24 24 segments across 4 profiles | - | - | 6/1/1936 | - | - | - | - |
| Front Face Protection Rating | IP54 | IP54 | IP54 | IP54 | IP55 | IP55 | IP65/NEMA3 | IP65/NEMA3 | IP65/NEMA3, optional NEMA4X | IP65/NEMA3, optional NEMA4X | NEMA4X | IP65/NEMA3, optional NEMA4X | IP54 - NEMA 3 (standard)/IP66 - NEMA 4X (optional) | IP 55 - NEMA3 (standard)/IP66 - NEMA 4X (optional) | IP 55 - NEMA3 (standard)/IP66 - NEMA 4X (optional) |
| Product Configuration | PC | PC | PC or Keypad | PC or Keypad | PC or Keypad | PC or Keypad | Dip Switches | Keypad/Prompts | Keypad/Prompts | Keypad/Prompts | Keypad/Prompts | Keypad/Prompts | PC or Touchscreen | PC or Touchscreen | PC or Touchscreen |
| Case Size (W x H x D) | 144 mm x 144 mm x 245 mm [5.7 in x 5.7 in x 9.6 in] | 144 mm x 144 mm x 245 mm [5.7 in x 5.7 in x 9.6 in] | 144 mm x 144 mm x 245 mm [5.7 in x 5.7 in x 9.6 in] | 144 mm x 144 mm x 245 mm [5.7 in x 5.7 in x 9.6 in] | 317 mm x 310 mm x 320 mm [12.50 in x 12.21 in x 12.60 in] | 387 mm x 310 mm x 320 mm [15.24 in x 12.21 in x 12.6 in] | 356 mm x 356 mm x 107 mm [14 in x 14 in x 4.2 in] | 356 mm x 356 mm x 107 mm [14 in x 14 in x 4.2 in] | 356 mm x 419 mm x 107 mm [14 in x 16.5 in x 4.2 in] | 356 mm x 419 mm x 107 mm [14 in x 16.5 in x 4.2 in] | 356 mm x 419 mm x 107 mm [14 in x 16.5 in x 4.2 in] | 356 mm x 419 mm x 107 mm [14 in x 16.5 in x 4.2 in] | 144 mm x 144 mm x 200 mm [5.7 in x 5.7 in x 7.9 in] | 144 mm x 144 mm x 200 mm [5.7 in x 5.7 in x 7.9 in] | 300 mm x 300 mm x 200 mm [11.8 in x 11.8 in x 7.9 in] |
| Cutout Size (W x H) | 138 mm x 138 mm [5.4 in x 5.4 in] | 138 mm x 138 mm [5.4 in x 5.4 in] | 138 mm x 138 mm [5.4 in x 5.4 in] | 138 mm x 138 mm [5.4 in x 5.4 in] | 278 mm x 278 mm [10.9 in x 10.9 in] | 348 mm x 278 mm [13.7 in x 10.9 in] | 323 mm x 323 mm [12.7 in x 12.7 in] | 323 mm x 323 mm [12.7 in x 12.7 in] | 323 mm x 323 mm [12.7 in x 12.7 in] | 323 mm x 323 mm [12.7 in x 12.7 in] | 323 mm x 323 mm [12.7 in x 12.7 in] | 323 mm x 323 mm [12.7 in x 12.7 in] | 138 mm x 138 mm [5.4 in x 5.4 in] | 138 mm x 138 mm [5.4 in x 5.4 in] | 278 mm x 278 mm [10.9 in x 10.9 in] |
| Portable Case | Yes | Yes | Yes | Yes | Yes | Yes | No | No | No | No | No | No | Yes | Yes | Yes |
| Instrument Power | 100 Vac to 240 Vac, 24/48 Vac optional | 101 Vac to 240 Vac, 24/48 Vac optional | 102 Vac to 240 Vac, 24/48 Vac optional | 103 Vac to 240 Vac, 24/48 Vac optional | 100 Vac to 230 Vac, 24 Vac optional | 101 Vac to 230 Vac, 24 Vac optional | 90 Vac to 250 Vac | 90 Vac to 250 Vac | 120/240 VAC | 120/240 VAC | 120/240 VAC | 120/240 VAC | 90 Vac to 240 Vac, 20-25 Vac/20-30 Vdc | 90 Vac to 240 Vac, 24 Vac/Vdc | 90 Vac to 240 Vac, 24 Vdc |
| Approval | CE, CSA, UL | CE, CSA, UL | CE, CSA, UL | CE, CSA, UL | CE, CSA/NRTL/c | CE, CSA/NRTL/c | CE, CSA, UL | CE, CSA, UL, FM Limit | CE, CSA, UL, FM | CSA, UL | CE, CSA, UL, FM | CE, CSA, UL | CE/UL/CSA | CE/UL/CSA/FM CL1 Div. 2 | CE/UL/CSA/FM CL1 Div. 2 |
| Availability | Global | Global | Global | Global | Global | Global | Global | Global | Global | North America, Latin America, and Asia Pacific | Global | Global | Global | Global | Global |