[Step Search Help]
Recorders & Data Acquisition Comparison List
Compare Catalog Listing Product Name Datasheet
DPR100A Pen DPR100A Recorder, 100 mm [4 in] strip chart, pen recorder, DIN, 0.25% accuracy, universal input, scales, alarms, transmitter power, chart documentation, optional 24 Vdc intrument power, CSA/UL   Datasheet
DPR100B Multipoint DPR100B Recorder, 100 mm [4 in] Strip Chart, multipoint recorder, DIN, 0.25% accuracy, universal input, scales, alarms, transmitter power, chart documentation, optional 24 Vdc intrument power, CSA/UL   Datasheet
DPR100C Pen DPR100C Recorder, 100 mm [4 in] strip chart, pen recorder, DIN, 0.1% accuracy, universal input, digital display, alarms, logic inputs, communications, math, transmitter power, chart documentation, messages, roll and fanfold chart, DC power, CSA/UL   Datasheet
DPR100D Multipoint DPR100D Recorder, 100 mm [4 in] strip chart, multipoint recorder, DIN, 0.1% accuracy, universal input, digital display, alarms, logic inputs, communications, math, transmitter power, chart documentation, messages, roll and fanfold charts, DC power, CSA/UL   Datasheet
DPR180 Multipoint DPR180 Recorder, 180 mm [7 in] strip chart, multipoint recorder, 0.05% accuracy, universal input, digital display, alarms, logic inputs, comm., math, auxiliary outputs, color printing, chart documentation, messages, data storage, roll and fanfold charts   Datasheet
DPR250 Multipoint DPR250 Recorder, 250 mm [10 in] strip chart, multipoint recorder, 0.05% accuracy, universal input, digital display, alarms, logic inputs, comm., math, auxiliary outputs, color printing, chart documentation, messages, data storage, roll and fanfold charts   Datasheet
DR4300 Basic DR4300 Basic, 254 mm [10 in], circular chart recorder, 0.35% accuracy, transmitter power, universal inputs, CE, UL, CSA   Datasheet
DR4300 Enhanced DR4300 Enhanced, 254 mm [10 in], circular chart recorder, 0.10% accuracy, digital display, alarms, control, communications, setpoint programming, totalization, transmitter power, timer, auxiliary output, universal inputs, CE, UL, CSA, FM Limit   Datasheet
DR4500 Classic DR4500 Classic, 301 mm [12 in], circular chart recorder, 0.1% accuracy, digital display, alarms, control, communications, setpoint ramp, totalization, transmitter power, timer, auxiliary output, universal inputs, CE, UL, CSA, FM   Datasheet
DR4500 HTST Model DR4500 Truline, STLR, HTST, 301 mm [12 in], circular chart recorder, 0.1% accuracy, digital display, alarms, divert control, pasteurization flow control, transmitter power, auxiliary output, messages, universal inputs, UL, CSA   Datasheet
DR4500 Truline DR4500 Truline, 301 mm [12 in], circular chart recorder, 0.1% accuracy, digital display, alarms, control, math, communications, setpoint programming, totalization, transmitter power, timer, auxiliary output, messages, universal inputs, CE, UL, CSA, FM   Datasheet
DR4500 W Model DR4500 Truline, waste water, 301 mm [12 in], circular chart recorder, 0.1% accuracy, digital display, alarms, math, comm., Palmer Bowlus, Parshall Flume, Weir, totalization, transmitter power, universal inputs, auxiliary output, messagesCE, UL, FM   Datasheet
Minitrend QX Minitrend QX, paperless rec., 140 mm [5.5 in] screen, DIN, 0.1% acc., univ. in., scrn. design, ethernet, data stor., event mark., data sec., alarms, digital in., math, math scripts, remote view, comm., xmit power, totalization, CE, UL, CSA, FM CL 1 Div 2   Datasheet
Multitrend SX Multitrend SX, paperless rec., 307 mm [12.1 in] screen, DIN, 0.1% acc., univ. in., scrn design, ethernet, data stor., event mark., data sec., alarms, digital in., math, math scripts, remote view, comm., xmit power, totalization, CE, UL, CSA, FM CL 1 Div 2   Datasheet

Top of Page