[Step Search Help]
Controllers Comparison List
Compare Catalog Listing Product Name Datasheet
DC1000 DC1000 Controller, 1/16, 1/8, 3/16, 1/4 DIN, 0.5 % accuracy, universal input, autotune, single loop, communications, three position step control, CE, UL Pending, relay, linear outputs, universal power   Datasheet
UDC100 UDC100 Controller, 1/4 DIN, 0.5 % accuracy, setpoint dial, timer, two loop, digital display, CE, UL, CSA   Datasheet
UDC1200 UDC1200 Controller, 1/16 DIN, 0.1 % accuracy, universal input, autotune, single loop, communications, digital input, three position step control, limit controller, CE, UL, DIN rail, relay, linear outputs, universal power   Datasheet
UDC1700 UDC1700 Controller, 1/8 DIN, 0.1 % accuracy, universal input, autotune, single loop, communications, digital input, three position step control, CE, UL, cUL, relay, linear outputs, universal power   Datasheet
UDC2500 UDC2500 Controller, 1/4 DIN, 0.25 % accuracy, universal inputs, accutune III, heat/cool, timer, auxiliary output, limit control, relay, linear output, ethernet/modbus communications, infrared pc and pocket PC configuration.   Datasheet
UDC3200 UDC3200 Controller, 1/4 DIN, 0.20 % accuracy, universal inputs, accutune III, heat/cool, timer, auxiliary output, relay, linear output, ethernet/modbus communications, infrared pc and pocket PC configuration   Datasheet
UDC3300 UDC3300 Controller, 1/4 DIN, 0.20 % accuracy, universal Input, autotune, dual loop, heat/cool, timer, carbon potential, diagnostics, limit control, math, setpoint program, communications   Datasheet
UDC3500 UDC3500 Controller, 1/4 DIN, 0.10 % accuracy, universal inputs, accutune III, heat/cool, timer, auxiliary output, relay, linear output, ethernet/modbus communications, infrared pc and pocket PC configuration   Datasheet
UDC700 UDC700 Controller, 1/32 DIN, 0.25 % accuracy, universal input, autotune, one loop, communications, CE, UL, cUL, relay outputs, universal power   Datasheet

Top of Page