[Step Search Help]
Actuators Comparison List
Compare Catalog Listing Product Name Datasheet
HercuLine 10260A HercuLine 10260A electric actuator, non-contact position sensing, continuous duty, non-backdrive brakeless design, Input/output (4 mA to 20 mA, 1 V to 5 V, two position, PAT), 10 lb-ft to 300 lb-ft torque, 90 degree stroke.   Datasheet
HercuLine 10260S HercuLine 10260S Smart electric actuator, Digital/Programmable electronics, programmable relay outputs, non-contact position sensing, continuous duty, nonbackdrive brakeless design, Input/Output (4 mA to 20 mA, 1 V to 5 V, Digital)   Datasheet
HercuLine 11280A HercuLine 11280A electric actuator, non-contact position sensing, continuous duty, non-backdrive brakeless design, Input/output (4 mA to 20 mA, 1 V to 5 V, two position, PAT), 425 lb-ft to 5,500 lb-ft torque, 90/100 degree stroke.   Datasheet
HercuLine 11280S HercuLine 11280S Smart electric actuator, Digital/Programmable electronics, programmable relay outputs, non-contact position sensing, continuous duty, nonbackdrive brakeless design, Input/Output (4 mA to 20 mA, 1 V to 5 V, Digital)   Datasheet
HercuLine 2000 series HercuLine 2000 series actuator, Control: up/down CAT, PAT, DAT with Digital/Programmable electronics and relay outputs, non-contact position sensing, nonbackdrive brakeless design, Input/Output (4 mA to 20 mA, 1.0 V to 5.0 V, Digital)   Datasheet

Top of Page