What You Can Select Next:
Recorder Type
-- No Preference --
Circular
Paperless
Strip Chart
Chart Size / Screen Size
-- No Preference --
100 mm [4.0 in]
127 mm [5.0 in]
140 mm [5.5 in]
180 mm [7.1 in]
254 mm [10.0 in]
305 mm [12.0 in]
307 mm [12.1 in]
Number of Inputs
-- No Preference --
Up to 2
Up to 3
3 or 6
Up to 4
Up to 16
Up to 24
Up to 48
Up to 64
Up to 12
Input Signal Type
-- No Preference --
Thermocouple, RTD, 0 mA to 20 mA/4 mA to 20 mA, mV, V, ohms
Thermocouple, RTD, 4 mA to 20 mA, mV, V
Thermocouple, RTD, 4 mA to 20 mA, mV, V,
Thermocouple, RTD, 4 mA to 20 mA, mV, V, Custom Curve
Thermocouple, RTD, 4 mA to 20 mA, mV, V, Radimatic
Scan Rate
-- No Preference --
330 ms
330 ms/2 Inputs
1 sec for 20 Inputs
330 ms minimum
5 sec
160ms to330 ms
330ms/640 ms
20 ms, 100 ms, 200 ms, 500 ms
100 ms, 200 ms, 500 ms
Chart Speed/Display rate
-- No Preference --
1 hr/rev. to 744 hr/rev.
1 mm/hr to 1500 mm/hr [0.04 in/hr to 60 in/hr]
1 mm/hr to 5000 mm/hr [0.04 in/hr to 200 in/hr]
1 mm/hr to 6000 mm/hr [0.04 in/hr to 240 in/hr]
10 mm/hr to 1500 mm/hr [0.4 in/hr to 60 in/hr]
10 mm/hr to 6000 mm/hr [0.4 in/hr to 240 in/hr]
24 hrs., 7 Days
6 hr/rev. to 744 hr/rev.
Accuracy
-- No Preference --
0.1% Typical - T/C
0.10% typical
0.25% typical
0.05% typical
0.0035
Display
-- No Preference --
None
Scales
VFD
Color Active Matrix LCD
Control Output
-- No Preference --
Current Proportioning with Divert Control Output
Current Proportioning, Time Proportioning, Heat/Cool Duplex
Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning
Pulse Output
Loops of Control
-- No Preference --
Up to 2
Alarms
-- No Preference --
2 per pen
Up to 6
Up to 12
Up to 36
Up to 48
None
Up to 8 (optional)
Up to 16 (optional)
Up to 48 (optional)
Digital Inputs
-- No Preference --
0
2
2 per pen
36
4
48
Up to 8 (optional)
Up to 16 (optional)
Up to 48 (optional)
Auxiliary Output
-- No Preference --
1
1 per pen
2
Up to 3
Up to 4
8
Up to 8
None
Transmitter Power
No
Yes
Yes (optional)
No Preference
Math Functions
No
Yes
Yes (optional)
Yes plus math scripts
No Preference
Communications
-- No Preference --
No
RS-485 Modbus
RS422/485 ASCII/Modbus
RS-485 ASCII/Modbus; Ethernet Modbus
RS/485 ASCII/Modbus;Ethernet Modbus
Ethernet/RS485
Ethernet/RS485 (optional)
Data Storage
Compact Flash/USB Key
No
USB Key
Yes
No Preference
Chart Type
-- No Preference --
Electronic media
Pre-formatted Charts
Preprinted gridlines
Preprinted gridlines/Recorder generated documentation
Thermal - Self Generated
Chart Documentation and Messages
No
Yes
No Preference
Setpoint Program
SP Ramp
Yes
No Preference
Profiles / Segments
4/24 24 segments across 4 profiles
6/1/1936
No Preference
Front Face Protection Rating
-- No Preference --
IP 55 - NEMA3 (standard)/IP66 - NEMA 4X (optional)
IP54
IP54 - NEMA 3 (standard)/IP66 - NEMA 4X (optional)
IP55
IP65/NEMA3
IP65/NEMA3, optional NEMA4X
NEMA4X
Product Configuration
-- No Preference --
Dip Switches
Keypad/Prompts
PC
PC or Keypad
PC or Touchscreen
Instrument Power
-- No Preference --
100 Vac to 230 Vac, 24 Vac optional
100 Vac to 240 Vac, 24/48 Vac optional
101 Vac to 230 Vac, 24 Vac optional
101 Vac to 240 Vac, 24/48 Vac optional
102 Vac to 240 Vac, 24/48 Vac optional
103 Vac to 240 Vac, 24/48 Vac optional
120/240 VAC
90 Vac to 240 Vac, 20-25 Vac/20-30 Vdc
90 Vac to 240 Vac, 24 Vac/Vdc
90 Vac to 240 Vac, 24 Vdc
90 Vac to 250 Vac