Moisture
Product Selector
1. Select your options in the
order of their importance
to you, then click
Search
.
2. You will get a "best match" based on the
order of your selections
.
Having trouble finding the product to meet your needs?
Contact us!
Number of Matching Items:
5
COMPARE
BROWSE CATALOG
What You Can Select Next:
Units of Measure (Moisture)
% RH
Dew Point Temperature, % RH, Humidity Ratio (lb H2O/lb dry air or grains/lb, Wet Bulb Temperature
No Preference
Transmitter Output
4 mA to 20 mA
Two 4 mA to 20 mA
No Preference
Power Requirement
-- No Preference --
9.4 Vdc + (Rload x 0.02A) min to 45 Vdc maximum unregulated
11 Vdc to 45 Vdc 2-wire operation
12 Vdc + (Rload x 0.02 A) min to 45 Vdc maximum unregulated
110 Vac or 11 Vdc to 45 Vdc 2-wire operation
Operating Temperature Range
-- No Preference --
–23 °C to 85 °C [–10 °F to 185 °F] non condensing
–40 °C to 80 °C [–40 °F to 176 °F]
–50 °C to 185 °C [–58 °F to 365 °F]; up to 185 °C [1000 °F] with optional cooler
Transmitter Housing
-- No Preference --
Duct or wall mount; cast alloy moisture resistant housing suitable for outdoor use. UL listed 459L.
Duct or wall mount; NEMA 4X, coated steel
NEMA 4X, cast low copper aluminum
Pressure
-- No Preference --
0 psi to 50 psi
50 psi maximum
0 psi to 350 psi; 0 psi to 2000 psi optional
0 psi to 350 psi for 4114B; 0 psi to 50 psi for 4114A
Options
Display, FM approval
Remote probe available
No Preference
Top of Page