Actuators
Product Selector
1. Select your options in the
order of their importance
to you, then click
Search
.
2. You will get a "best match" based on the
order of your selections
.
Having trouble finding the product to meet your needs?
Contact us!
Number of Matching Items:
5
COMPARE
BROWSE CATALOG
What You Can Select Next:
Action required
Rotary
Programmable/Communications
No
Yes
No Preference
Torque/thrust
-- No Preference --
7 N-m to 220 N-m [10 lb-ft to 300 lb-ft]
310 N-m to 4100 N-m [425 lb-ft to 5,500 lb-ft]
6 N-m to 45 N-m [4 lb-ft to 33 lb-ft]
575 N-m to 7,500 N-m [425 lb-ft to 5,500 lb-ft]
Position Sensing
Non-contact
Non-contact or Potentiometer
No Preference
Repeatability
0.20
Duty cycle
Continuous
Ambient operating temperature
-- No Preference --
-30 °C to 85 °C [-20 °F to 185 °F]
-30 °C to 65 °C [-20 °F to 150 °F]
-30 °C to 75 °C [-20 °F to 170 °F]
-30 °C to 75 °C or 85 °C [-20 °F to 170 °F or 185 °F]
Input Signal Type
-- No Preference --
4 mA to 20 mA, 1 V to 5 V, Digital
4 mA to 20 mA, 1 V to 5 V, floating, PAT, on/off
4 mA to 20 mA, 1 V to 5 V, Digital, PAT
Position Output
-- No Preference --
None, 4 mA to 20 mA, 1 V to 5 V, Slidewire Emulation
None, 4 mA to 20 mA, 1 V to 5 V, Digital
None, 4 mA to 20 mA, 1 V to 5 V, 135 ohm or 1,000 ohm, Slidewire Emulation
Auxiliary Outputs
-- No Preference --
Up to 4
Up to 2
4 switches or 4 relays
Approval
-- No Preference --
CE, CSA, UL
None
Top of Page