| Features |
7866DHH2
|
7866DO2
|
|
Units of Measure |
% Hydrogen in Air, % Carbon Dioxide in Hydrogen, % Carbon Dioxide in Air |
% Hydrogen or Carbon in background gas of Air, Nitrogen, or Oxygen |
|
Options |
7872 Sample Panel, RS-422/485/Modbus Communication, 7866DRRI Remote Indicator |
RS-422/485/Modbus Communication |
|
Transmitter Output |
4 mA to 20 mA or 0 mA to 20 mA; customer specified |
|
Power Requirement |
Control unit only; Universal Supply 90 Vac to 264 Vac or 24 Vac/Vdc; 50 Hz to 60 Hz |
|
Accuracy |
± 2 % of span |
|
Availability |
Global |