|
|||
|
|||
| Moisture Comparison Table | |||
| Representative photograph(s), actual product appearance may vary. | |||
| Features |
4111 |
4112 |
4114 |
4129 |
4139 |
|---|---|---|---|---|---|
| Units of Measure (Moisture) | % RH | Dew Point Temperature, % RH, Humidity Ratio (lb H2O/lb dry air or grains/lb, Wet Bulb Temperature | Dew Point Temperature, % RH, Humidity Ratio (lb H2O/lb dry air or grains/lb, Wet Bulb Temperature | % RH | % RH |
| Units of Measure (Temperature) | - | °F or °C | - | - | - |
| Transmitter Output | 4 mA to 20 mA | Two 4 mA to 20 mA | Two 4 mA to 20 mA | 4 mA to 20 mA | Two 4 mA to 20 mA |
| Power Requirement | 12 Vdc + (Rload x 0.02 A) min to 45 Vdc maximum unregulated | 110 Vac or 11 Vdc to 45 Vdc 2-wire operation | 11 Vdc to 45 Vdc 2-wire operation | 9.4 Vdc + (Rload x 0.02A) min to 45 Vdc maximum unregulated | 9.4 Vdc + (Rload x 0.02A) min to 45 Vdc maximum unregulated |
| Accuracy | See Specification sheet for charts | See Specification sheet for charts | - | ±2 % RH 0 % to 90 % RH at 25 °C [77 °F] ±1 % available as an option | ±2 % RH 0 % to 90 % RH at 25 °C [77 °F] ±1 % available as an option |
| Operating Temperature Range | –40 °C to 80 °C [–40 °F to 176 °F] | –50 °C to 185 °C [–58 °F to 365 °F]; up to 185 °C [1000 °F] with optional cooler | –50 °C to 185 °C [–58 °F to 365 °F]; up to 185 °C [1000 °F] with optional cooler | –23 °C to 85 °C [–10 °F to 185 °F] non condensing | –23 °C to 85 °C [–10 °F to 185 °F] non condensing |
| Transmitter Housing | NEMA 4X, cast low copper aluminum | NEMA 4X, cast low copper aluminum | Duct or wall mount; NEMA 4X, coated steel | Duct or wall mount; cast alloy moisture resistant housing suitable for outdoor use. UL listed 459L. | Duct or wall mount; cast alloy moisture resistant housing suitable for outdoor use. UL listed 459L. |
| Pressure | 0 psi to 50 psi | 0 psi to 350 psi; 0 psi to 2000 psi optional | 0 psi to 350 psi for 4114B; 0 psi to 50 psi for 4114A | 50 psi maximum | 50 psi maximum |
| Options | Display, FM approval | - | - | Remote probe available | Remote probe available |
| Other Features | - | FM Approved for Hazardous Locations, Dual LCD Display | - | - | - |
| Availability | Global | ||||