[Step Search Help]
Controllers Comparison Table
Representative photograph(s), actual product appearance may vary.

Features
DC1000

UDC100

UDC1200

UDC1700

UDC2500

UDC3200

UDC3300

UDC3500

UDC700
Input Signal Type Thermocouple, RTD, 4 mA to 20 mA, mV Thermocouple, RTD, 4 mA to 20 mA, mV Thermocouple, RTD, 4 mA to 20 mA, mV Thermocouple, RTD, 4 mA to 20 mA, mV Thermocouple, RTD, 4 mA to 20 mA, mV Thermocouple, RTD, 4 mA to 20 mA, mV, Carbon, Oxygen, Slidewire Thermocouple, RTD, 4 mA to 20 mA, mV, Carbon Potential, RH Thermocouple, RTD, 4 mA to 20 mA, mV, Carbon, Oxygen, Slidewire Thermocouple, RTD, 4 mA to 20 mA, mV
Loops of Control 1 1 or 2 1 1 1 1 1 or 2 2 1
Control Output Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning Time Proportioning Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning Current Proportioning, Time Proportioning, Heat/Cool Duplex, On/Off, Three-Position Step Current Proportioning, Time Proportioning, Heat/Cool Duplex, On/Off, Three-Position Step, Position Proportioning Current Proportioning, Time Proportioning, heat/cool duplex, Position Proportioning Current Proportioning, Time Proportioning, Heat/Cool Duplex, On/Off, Three-Position Step, Position Proportioning, Dual-Loop Internal Cascade Time Proportioning
Digital Inputs 0 0 1 1 2 2 2 4 0
Digital Outputs 0 0 0 0 0 to 4 (Relays) 0 to 4 (Relays) 0 0 to 5 (Relays) 0
Analog Inputs - - - - 1 to 2 1 to 2 - 1 to 3 -
Current Outputs - - - - 0 to 2 0 to 2 - 0 to 3 -
Auxiliary Outputs 1 0 2 1 1 Up to 2 1 2 0
Keypad Selectable Output - - - - Yes Yes - Yes -
Alarms 3 1 2 2 2 2 2 4 2
Loop Break Alarm - - - - Yes Yes - Yes -
Diagnostics - - - - Thermocouple Health, Current Output Open Circuit, Others Thermocouple Health, Current Output Open Circuit, Others - Thermocouple Health, Current Output Open Circuit, Others -
Autotune Yes No Yes Yes Accutune III Accutune III Yes Accutune III Yes
Accuracy 0.5 % 0.5 % 0.1 % 0.1 % 0.25 % 0.2 % 0.2 % 0.1 % 0.25 %
Communications Yes No Yes Yes Yes Yes Yes Yes Yes
Communications Port Type - - - - Infrared, RS-422/485 Modbus, Ethernet Infrared, RS-422/485 Modbus, Ethernet - Infrared, RS-422/485 Modbus, Ethernet -
Ethernet Connection - - - - 10 Base-T 10 Base-T - 10 Base-T -
Size 1/16 DIN, 1/8 DIN, 1/4 DIN, 3/16 DIN 1/4 DIN 1/16 DIN 1/8 DIN 1/4 DIN 1/4 DIN 1/4 DIN 1/4 DIN 1/32 DIN
Front Face Format (mm) 48 x 48, 48 x 96, 72 x 72, 96 x 96 96 x 96 48 x 48 48 x 96 96 x 96 96 x 96 96 x 96 96 x 96 49 x 25
Prompts Code Code Code Code Multilanguage Multilanguage Multilanguage Multilanguage Code
Multi-language - - - - Yes Yes Yes Yes -
Limit Control No No Yes (for Model DC120L only) No Yes No Yes No No
Math Functions No No No No No Yes Yes Yes No
Setpoint Program 2 0 1 1 1 1 1 1 0
Transmitter Power No No No No Yes Yes Yes Yes No
Approval Ce, UL Pending CE, CSA, UL CE, UL, cUL (also FM for Model DC120L only) CE, UL, cUL CE, CSA, UL, FM CE, CSA, UL CE, CSA, UL, FM CE, CSA, UL CE, UL, cUL
Sealing - - - - NEMA 4X, IP65 NEMA 4X, IP65 - NEMA 4X, IP65 -
Supply Voltage Universal 115/230 Vac; 24/48 Vac; 24/230 Vac; 50/60 Hz Universal Universal 90 Vac to 250 Vac; 50/60 Hz; 24 Vac/dc 90 Vac to 250 Vac; 50/60 Hz; 24 Vac/dc Universal 90 Vac to 250 Vac; 50/60 Hz; 24 Vac/dc Universal
Series Name DC1000 UDC100 UDC1200 UDC1700 UDC2500 UDC3200 UDC3300 UDC3500 UDC700
PC Configuration Tools Yes
Availability Global

Top of Page