[Step Search Help]
Actuators Comparison Table
Representative photograph(s), actual product appearance may vary.

Features
HercuLine 10260A

HercuLine 10260S

HercuLine 11280A

HercuLine 11280S

HercuLine 2000 series
Programmable/Communications No Yes No Yes Yes
Torque/thrust 7 N-m to 220 N-m [10 lb-ft to 300 lb-ft] 7 N-m to 220 N-m [10 lb-ft to 300 lb-ft] 310 N-m to 4100 N-m [425 lb-ft to 5,500 lb-ft] 575 N-m to 7,500 N-m [425 lb-ft to 5,500 lb-ft] 6 N-m to 45 N-m [4 lb-ft to 33 lb-ft]
Position Sensing Non-contact or Potentiometer Non-contact Non-contact Non-contact Non-contact or Potentiometer
Ambient operating temperature -30 °C to 85 °C [-20 °F to 185 °F] -30 °C to 75 °C [-20 °F to 170 °F] -30 °C to 65 °C [-20 °F to 150 °F] -30 °C to 65 °C [-20 °F to 150 °F] -30 °C to 75 °C or 85 °C [-20 °F to 170 °F or 185 °F]
Input Signal Type 4 mA to 20 mA, 1 V to 5 V, floating, PAT, on/off 4 mA to 20 mA, 1 V to 5 V, Digital 4 mA to 20 mA, 1 V to 5 V, floating, PAT, on/off 4 mA to 20 mA, 1 V to 5 V, Digital 4 mA to 20 mA, 1 V to 5 V, Digital, PAT
Position Output None, 4 mA to 20 mA, 1 V to 5 V, 135 ohm or 1,000 ohm, Slidewire Emulation None, 4 mA to 20 mA, 1 V to 5 V, Digital None, 4 mA to 20 mA, 1 V to 5 V, Slidewire Emulation None, 4 mA to 20 mA, 1 V to 5 V, Digital None, 4 mA to 20 mA, 1 V to 5 V, 135 ohm or 1,000 ohm, Slidewire Emulation
Auxiliary Outputs Up to 4 4 switches or 4 relays Up to 2 4 switches or 4 relays 4 switches or 4 relays
Approval CE, CSA, UL CE, CSA, UL None None CE, CSA, UL
Action required Rotary
Repeatability 0.20
Duty cycle Continuous
End of Travel Limit switches Two standard
Availability Global

Top of Page